The very precise and flexibly mountable, space-saving and dynamic asynchronous bevel planetary geared motors with a high construction-related operational reliability enable precise positioning with resolvers or single-cable encoders as feedback.

The g7x0 bevel planetary gearboxes are the economical solution for numerous servo applications. With the g8x0, the backlash is reduced even further.

Highlights

  • Maintenance-free lifetime lubrication for any mounting position
  • Greater precision and flexibility
  • Dynamic applications easily solved
  • Motor with low moments of inertia
  • Adjusted for a combination with servo inverter

Technical data and features

Technical data
0.8 ... 6.9 kW
7 ... 420 Nm
Enter a material number to get more detailed information

Configure product

Do you have any questions?

Product support

Contact form huizang.png沪公网安备 31019002000664号 沪ICP备10008287号-1