The very precise and highly dynamic synchronous planetary geared motors with good concentricity properties enable precise positioning with resolvers or single-cable encoders as feedback.

The g7x0 planetary gearboxes are the economical solution for numerous servo applications. With the g8x0, the backlash is reduced even further.

Highlights

  • Maintenance-free lifetime lubrication for any mounting position
  • Greater precision and flexibility
  • Ensure top performance in even the tightest of spaces
  • Motor with high overload capacity and large angular accelerations
  • Adjusted for a combination with servo inverter

Technical data and features

Technical data
0.25 ... 15.8 kW
1 ... 1700 Nm
Enter a material number to get more detailed information

Configure product

Do you have any questions?

Product support

Contact form huizang.png沪公网安备 31019002000664号 沪ICP备10008287号-1