The efficient bevel geared motors are a compact, powerful drive unit and can be controlled continuously with the integrated frequency inverter. They comply with efficiency class IE3.

Thanks to the bevel gearbox, they have high permissible radial forces, closely stepped ratios and low backlash.

Highlights

  • Highly efficient right-angle gearbox in a compact design
  • Shaft dimensions in line with market standard and standardized flanges
  • Speed control via the integrated frequency inverter enables universal use

Technical data and features

Technical data

0.25 ... 5.5 kW

8 ... 4300 Nm

Maximum ratio: i=2950

Version

2-, 3- and 4-stage

Enter a material number to get more detailed information

Configure product

Do you have any questions?

Product support

Contact form huizang.png沪公网安备 31019002000664号 沪ICP备10008287号-1