The robust and universally applicable helical geared motors with 5 adjustable fixed speeds are a compact and powerful drive unit for horizontal materials handling technology. They can be operated using a smartphone and run directly from the mains.

Thanks to the helical gearbox, they have high permissible radial forces, closely stepped ratios and low backlash.

Highlights

  • Robust axial gearbox in a compact design
  • Shaft dimensions in line with market standard and standardized flanges
  • 5 adjustable fixed speeds
  • Integrated soft start function
  • Reduced wiring due to electronic contactor and motor protection function

Technical data and features

Technical data
0.47 kW / 1.36 kW
4 ... 1500 Nm
Maximum ratio: i=3240
Version
2-, 3- and 4-stage
Enter a material number to get more detailed information

Configure product

Do you have any questions?

Product support

Contact form huizang.png沪公网安备 31019002000664号 沪ICP备10008287号-1