The efficient bevel geared motors are a compact, powerful drive unit and optimized for 120 Hz operation on an inverter. They can be controlled continuously and comply with efficiency class IE3.

Thanks to the bevel gearbox, they have high permissible radial forces, closely stepped ratios and low backlash.

Highlights

  • Highly efficient right-angle gearbox in a compact design
  • Shaft dimensions in line with market standard and standardized flanges
  • Coordinated drive system with 8400 motec frequency inverter

Technical data and features

Technical data
0.55 ... 7.5 kW
8 ... 4300 Nm
Maximum ratio: i=2935
Version
2-, 3- and 4-stage
Enter a material number to get more detailed information

Configure product

Do you have any questions?

Product support

Contact form huizang.png沪公网安备 31019002000664号 沪ICP备10008287号-1