The slim and space-saving shaft-mounted helical geared motors are a simple plug-on drive unit and optimized for 120 Hz operation on a frequency inverter. They can be controlled continuously and comply with efficiency class IE3.

Thanks to the shaft-mounted helical gearbox, they have high permissible radial forces, closely stepped ratios and low backlash.

Highlights

  • Slim shaft-mounted gearbox in a compact design
  • Shaft dimensions in line with market standard and standardized flanges
  • Coordinated drive system with 8400 motec frequency inverter

Technical data and features

Technical data
0.55 ... 7.5 kW
5 ... 4500 Nm
Maximum ratio: i=4640
Version
2-, 3- and 4-stage
Enter a material number to get more detailed information

Configure product

Do you have any questions?

Product support

Contact form huizang.png沪公网安备 31019002000664号 沪ICP备10008287号-1