The efficient bevel geared motors are a compact, powerful drive unit and comply with efficiency classes IE2 and IE3.

Thanks to the bevel gearbox, they have high permissible radial forces, closely stepped ratios and low backlash.

Highlights

  • Highly efficient right-angle gearbox in a compact design
  • Shaft dimensions in line with market standard and standardized flanges
  • Can be used universally due to the market-oriented modular system
  • Easy connection via terminal box or conventional plug-in connectors for fast commissioning
  • Can be combined with i510 cabinet, i550 cabinet and i550 protec frequency inverters

Technical data and features

Technical data
0.12 ... 55 kW
6 ... 20000 Nm
Maximum ratio: i=2935
Version
2-, 3- and 4-stage
Enter a material number to get more detailed information

Configure product

Do you have any questions?

Product support

Contact form huizang.png沪公网安备 31019002000664号 沪ICP备10008287号-1