The efficient bevel geared motors are a compact, powerful drive unit and optimized for 120 Hz operation on a frequency inverter.

Thanks to the bevel gearbox, they have high permissible radial forces, closely stepped ratios and a low backlash.

Highlights

  • High-efficient right-angle gearbox in a compact design
  • Market standard shaft dimensions and standardized flanges
  • Can be combined with i510 cabinet, i550 cabinet and i550 protec frequency inverters

Technical data and features

Technical data

0.55 ... 22 kW

8 ... 4300 Nm

Maximum ratio: i=2935

Version

2-, 3- and 4-stage

Enter a material number to get more detailed information

Configure product

Do you have any questions?

Product support

Contact form huizang.png沪公网安备 31019002000664号 沪ICP备10008287号-1