The slim and space-saving shaft-mounted helical geared motors are a simple plug-on drive unit and optimized for 120 Hz operation on a frequency inverter.

Thanks to the shaft-mounted helical gearbox, they have high permissible radial forces, closely stepped ratios and low backlash.

Highlights

  • Slim shaft-mounted gearbox in a compact design
  • Shaft dimensions in line with market standard and standardized flanges
  • Can be combined with i510 cabinet, i550 cabinet and i550 protec frequency inverters

Technical data and features

Technical data

0.55 ... 22 kW

5 ... 4500 Nm

Maximum ratio: i=4640

Version

2-, 3- and 4-stage

Enter a material number to get more detailed information

Configure product

Do you have any questions?

Product support

Contact form huizang.png沪公网安备 31019002000664号 沪ICP备10008287号-1