The intelligent drive for modular machines

The intelligent drives in the 9300 range are ideally suited to independently control sub-processes within a machine. Starting from precustomised standard applications, individual extensions are easy to implement with the help of freely connectible function blocks – which reduces the load on the control system and facilitates modular machine design.

The 9300 series servo inverters can be used universally in the power range from 0.37 to 75 kW.

To comply with the most diverse of requirements in terms of the servo technology, the following four versions are available:

  • 9300 servo inverter
  • 9300 servo position controller
  • 9300 servo cam
  • 9300 servo register controller

Using a uniform user interface reduces training requirements. Staff only need to learn one system, which can then be used for all applications. The pluggable AIF communication modules also allow easy integration into common fieldbus systems. The devices are optionally available with the integrated "safe torque off" function.

EC-Dual-Use-Regulation
Enter a material number to get more detailed information

Do you have any questions?

Product support

Contact form huizang.png沪公网安备 31019002000664号 沪ICP备10008287号-1