Frequency inverters for complex applications

The 9300 vector range of frequency inverters is also perfectly equipped to handle complex applications, such as deployments in dosing, filling and feedforward systems, as well as winding drives. The use of freely interconnectable function blocks means that additional control and regulation functions can also be performed – similarly to a PLC – alongside the actual drive task. This lightens the load on higher-level control systems, which in some cases can even be omitted altogether.

A convenient user interface simplifies handling. Predefined basic configurations speed up the commissioning process. A comprehensive standard equipment level and a portfolio of matched accessories, such as communication modules, round off the program in the power range from 0.37 to 90 kW.

The devices are optionally available with the integrated "safe torque off" function.

EC-Dual-Use-Regulation
Enter a material number to get more detailed information

Do you have any questions?

Product support

Contact form huizang.png沪公网安备 31019002000664号 沪ICP备10008287号-1