The compact m850 servo synchronous motors are particularly suitable for applications in which high inertias are moved and which also require robust drive behavior, e.g. in the field of positioning, robotics and packaging technology as well as for handling systems.
In combination with our servo inverters, powerful drive solutions are possible in the torque range up to 200 Nm.

Highlights

  • Compact design
  • Easy controllability by an advantageous ratio of the mass inertia of the load and that of the motor.
  • Optimal smooth running characteristics for exact work results
  • Digital absolute value encoder for One Cable Technology (OCT) or other feedback systems
  • Optimized for use as geared motors with g500, g7x0, and g8x0 gearboxes
  • Can be combined with the i750 cabinet and i950 cabinet servo inverters

Technical data and features

Technical data

0.11 ... 9.2 kW

0.18 ... 67 Nm

Feedback

Digital absolute value encoder for One Cable Technology (OCT)

Resolver

Absolute value encoder

Material_price_surcharge
Enter a material number to get more detailed information

Configure product

Do you have any questions?

Product support

Contact form huizang.png沪公网安备 31019002000664号 沪ICP备10008287号-1