With an integrated 8400 motec frequency inverter, the highly efficient IE2 m550-H three-phase AC motors cover the power range from 0.12 ... 0.55 kW.

With an integrated 8400 motec frequency inverter, the premium-efficient IE3 m550-P three-phase AC motors cover the power range from 0.75 ... 7.5 kW.

Highlights

  • Energy efficiency classes for economical and future-proof use in many applications and countries
  • Scalable modular system for optimum adjustment to machine requirements
  • Easy connection via terminal box or conventional plug-in connectors for fast commissioning
  • Speed control via the integrated frequency inverter enables universal use
  • Optimized for use as geared motors with g500 gearboxes

Technical data and features

Technical data
0.12 ... 7.5 kW
1.5 ... 50 Nm
Version
B3
B5
B9
B14
Feedback
Without
Resolver
Absolute value encoder
Incremental encoder
Incremental encoder with safety functions
Enter a material number to get more detailed information

Configure product

Do you have any questions?

Product support

Contact form huizang.png沪公网安备 31019002000664号 沪ICP备10008287号-1