The 8400 HighLine frequency inverter is suitable for speed control with simple motion control and positioning tasks.

The requirements of the Ecodesign Directive, Standard EN IEC 61800-9-2, are met.

Application areas: rotary indexing tables, storage systems (intralogistics), form-fill-seal machines (packaging industry), ...

Highlights

  • Integrated positioning control
  • Up to 15 selectable positioning points including the respective travel profile
  • Optionally available with "Safe Torque Off (STO)" with SIL 3 (EN IEC 62061/EN IEC 61508) and Performance Level e (EN ISO 13849-1)

Technical data and features

Technical data

0.25 ... 45 kW

Connections

1 AC 230 V

3 AC 400 V

3 AC 480 V

8x digital input

4x digital output

2x analog input

2x analog output

1x NO/NC relay

DC bus (400-V types)

Motor temperature monitoring

Communication

CANopen

EtherCAT

EtherNet/IP

POWERLINK

PROFIBUS

PROFINET

EC-Dual-Use-Regulation

Configure product

Product support

Contact form