Can handle anything you throw at it thanks to its all-round protection

The command station for Industrial PCs is a standalone unit that is all-around protected against dust and spray water. The enclosures have mounting frame on the back panel that is provided for mounting a support arm or to mount the unit directly to the wall.

Advantages:

  • Command station with an attractive design housing
  • Command station in IP65 degree of protection - protection against dust and spray water
  • Industrial communication: CANopen, Ethernet, PROFIBUS, RS232/RS422/RS485
  • Customised operator concept thanks to the wide range of options and add-on operator consoles
  • Computing power, RAM, mass storage and connection options can be scaled to specifications
Podrobnější informace získáte po zadání materiálového čísla

Máte nějaké dotazy?

Produktová podpora

Kontaktní formulář