The efficient bevel geared motors with 5 adjustable fixed speeds are a compact, powerful drive unit for horizontal materials handling technology. They can be operated using a smartphone and run directly from the mains.

Thanks to the bevel gearbox, they have high permissible radial forces, closely stepped ratios and low backlash.

Highlights

  • Highly efficient right-angle gearbox in a compact design
  • Shaft dimensions in line with market standard and standardized flanges
  • 5 adjustable fixed speeds
  • Integrated soft start function
  • Reduced wiring due to electronic contactor and motor protection function

Technical data and features

Technical data
0.47 kW / 1.36 kW
6 ... 1200 Nm
Maximum ratio: i=2935
Version
2-, 3- and 4-stage
Enter a material number to get more detailed information

Configure product

Do you have any questions?

Product support

Contact form