c430 controller
The c430 controller enables you to conveniently solve high-quality control tasks for coordinated movement of multiple axes with high dynamics. Thus, modern and modular machine controls can be implemented based on our software modules.
Highlights
- Simple motion control in compact machines
- Maintenance-free and more resistant: The battery-free design and the extended ambient operating temperature to 60 °C are the guarantors of a use in all areas of industry
- The engineering tools are the same as for all the other Lenze products which enables you to continue to use the tools you are familiar with
- Switchable fieldbus function: Ethernet switch, PROFINET IO device, or EtherCAT slave
- Ready for state-of-the-art web-based machine visualizations in combination with EASY UI Designer and v430/v450 web panel
Technical data and features
Processor | Arm® Cortex®-A9 800 MHz |
---|---|
Operating system | RT Linux |
Communication | EtherCAT master |
Enter a material number to get more detailed information