The 9400 HighLine servo inverter is suitable for precise, dynamic movements and delivers impressive results for demanding machine tasks and single-axis or multi-axis applications. The well-designed mounting concept enables easy installation and mounting of the devices.

The requirements of the Ecodesign Directive, Standard EN 50598-2, are met.

Highlights

  • Resolver input and universal multi-encoder input
  • Supports synchronous and asynchronous motors
  • Flexibly adaptable functionality through function block interconnection
  • Versatile and freely configurable technology functions, e.g. for table positioning, positioning controls, electronic gearboxes and cams
  • Scalable safety functions

Technical data and features

Technical data

Single Drive: 0.37 ... 240 kW

Multi Drive: 0.37 ... 30 kW

Connections

3 AC 230 V (Single Drive)

3 AC 400 V (Single Drive)

3 AC 480 V (Single Drive)

Brake resistor (Single Drive)

Motor connection (Single Drive/Multi Drive)

9x digital input

4x digital output

2x analog input

2x analog output

Safe inputs for the connection of safety sensors

Safe outputs for safe feedback

Holding brake control

Resolver input for feedback (motor)

Multi-encoder input for feedback (motor) or as an additional displacement encoder system

Connection of safety-rated encoder systems

Communication

CANopen

DeviceNet

EtherCAT

Ethernet

EtherNet/IP

PROFIBUS

PROFINET

Safety bus FSoE

PROFIsafe safety bus on PROFINET

Operation with safety PLC

EC-Dual-Use-Regulation

Configure product

Product support

Contact form huizang.png沪公网安备 31019002000664号 沪ICP备10008287号-1