Condition Monitoring is the permanent recording of machine conditions such as sequential error, temperature, torque or current. This can be done directly with our inverters without additional sensors for machine safety, efficiency and transparency.

The aim is always to determine parameters from this data that can indicate damage, external influences, material stresses or other anomalies. On this basis, you can use predictive maintenance to avoid unplanned downtime, increase output, generate new business models in service, and satisfy your customers.

Highlights

  • Use of already existing data: Lenze inverter as sensor (and additional sensors only if required)
  • Improvement of machine availability and data transparency
  • Reduction of inspection and maintenance effort as well as downtimes in production
  • Repair/maintenance before damage to the machine/component and only if required instead of time-controlled
Enter a material number to get more detailed information

Do you have any questions?

Product support

Contact form huizang.png沪公网安备 31019002000664号 沪ICP备10008287号-1