The 3200C controller enables you to conveniently solve high-quality control tasks for coordinated movement of multiple axes with high dynamics. Thus, modern and modular machine controls can be implemented based on our software modules.

Highlights

  • High computing power for demanding motion control in compact machines
  • Maintenance-free and more resistant: The battery-free design and an extended ambient operating temperature are the guarantors of a use in all areas of industry
  • The engineering tools are the same as for all the other Lenze products which enables you to continue to use the tools you are familiar with
  • Optional fieldbus extension
  • In combination with VisiWinNET® ready for machine visualizations

Technical data and features

Processor

3221C: Intel® Atom™ 1.46 GHz

3231C: Intel® Atom™ 1.75 GHz

3251C: Intel® Atom™ 1.91 GHz

Operating system

Windows® CE

Communication

EtherCAT master

PROFIBUS master

PROFIBUS slave

PROFINET IO-Device

Ethernet 10/100 Mbps, 2-port switch

RS232, RS422, RS485

Enter a material number to get more detailed information

Do you have any questions?

Product support

Contact form