Efficient at handling both basic and extensive machine tasks

Energy efficient m550-P three-phase AC motor (IE3) for constant and variable motion.

  • Power range: 0.75 to 45 kW
  • Torque range: 4.9 to 290 Nm

Suitable for inverter and energy efficient mains operation.

Advantages:

  • IE3 energy efficient
  • Four-pole motors in the designs B3, B5 and B14
  • Setting range up to 1:17.4 with constant torque
  • Enclosure IP55
  • Connection options: terminal box, HAN plug and ICN plug
  • Temperature monitoring
  • Modular system to adjust the functions to your application
  • Feedback systems
  • Service and holding brakes
  • Integral fans and blowers
Introduzca el número de material para obtener información más detallada.

¿Tiene alguna duda?

Product support

Formulario de contacto