Frequency inverter in IP20 with V/f Control

Output power: 1/3 hp to 15 hp (0.25 to 11 kW).

The compact packaging and comprehensive functionality make the SCM and SCL an ideal drive solution for use on equipment requiring variable speed, soft starting or reversing operation.

Advantages:

  • Connections: start/stop, analog input, digital inputs and outputs (3/1)
  • Packaged Dynamic brake option includes control and resistors in an easy to implement solution for fast stopping or deceleration requirements
Introduzca el número de material para obtener información más detallada.

¿Tiene alguna duda?

Product support

Formulario de contacto