Make multi-axis applications highly dynamic

ECS series servo inverters for controlled, dynamic motion. Output current: 2 to 20 A (1.1 to 13.8 kW).

Particularly suitable for: removal devices or gantry systems in the field of robotics, filling systems in the packaging industry.

Advantages:

  • Connections: start/stop, analog input, freely programmable digital inputs and outputs (4/1)
  • Communication: CANopen, DeviceNet, EtherCAT, INTERBUS, PROFIBUS
  • Axis modules capable of multiple overloads for peak output currents between 4 and 64 A
  • Device versions based on functions
  • STO safety function
EC-Dual-Use-Regulation
Podrobnější informace získáte po zadání materiálového čísla

Máte nějaké dotazy?

Produktová podpora

Kontaktní formulář