IE2 MH three-phase AC motors for mains operation
Efficient at handling both basic and extensive machine tasks
Energy efficient MH three-phase AC motor (IE2) for constant and variable motion.
- Power range: 0.75 to 45 kW
- Torque range: 5.08 to 290 Nm
Suitable for energy efficient mains operation.
Advantages:
- IE2 energy efficient
- Four-pole motors in the designs B3, B5 and B14
- Enclosure IP55
- Connection options: terminal box, HAN plug and ICN plug
- Temperature monitoring
- Modular system to adjust the functions to your application
- Service and holding brakes
- Integral fans
Podrobnější informace získáte po zadání materiálového čísla