IE1 MD three-phase AC motors for mains operation
For basic machine duties
MD three-phase AC motor (IE1) for constant and variable motion.
- Power range: 0.12 to 22 kW
- Torque range: 0.8 to 144 Nm
Suitable for mains operation.
Advantages:
- 2-, 4- and 6-pole motors in the designs B3, B5 and B14
- Enclosure IP55
- Connection options: terminal box, HAN plug and ICN plug
- Temperature monitoring
- Modular system to adjust the functions to your application
- Service and holding brakes
- Integral fans
Inserisci un codice articolo per ottenere informazioni dettagliate