For basic machine duties.

IE1 MD/IE2 MH basic three-phase AC motor for constant motion.

  • Power range: 0.06 to 45 kW
  • Torque range: 0.43 to 290 Nm

Suitable for mains and for applications that do not require typical built-on accessories, such as blowers or brakes.

Advantages:

  • From 0.75 kW efficiency class IE2
  • Up to 5.5 kW as 2, 4 or 6-pole motors in the designs B3, B14 and B5
  • 7.5 kW and higher as 4-pole motors in B3 and B5
  • Enclosure IP55
  • Connection options: terminal box
  • Temperature monitoring
  • Integral fan
Insira o número do material para obter mais informações detalhadas.

Você tem alguma pergunta?

Product support

Formulário de contato