For basic machine duties

MD three-phase AC motor (IE1) for constant and variable motion.

  • Power range: 0.12 to 22 kW
  • Torque range: 0.8 to 144 Nm

Suitable for mains operation.

Advantages:

  • 2-, 4- and 6-pole motors in the designs B3, B5 and B14
  • Enclosure IP55
  • Connection options: terminal box, HAN plug and ICN plug
  • Temperature monitoring
  • Modular system to adjust the functions to your application
  • Service and holding brakes
  • Integral fans
Insira o número do material para obter mais informações detalhadas.

Você tem alguma pergunta?

Product support

Formulário de contato