Boasting high performance and a rugged design

The Industrial PCs Embedded Line are compact, mechanically robust and, in the majority of cases, fanless. Their modern, appealing design and use of electronics with low power losses give rise to a wide range of potential control and visualisation application areas.

Advantages:

  • Customised IPC solutions thanks to the scaleable front and computer modules
  • Installation in control cabinets, machine enclosures or other mounting cut-outs, minimal installation depth
  • For harsh industrial environments, up to IP65 degree of protection
  • Industrial communication: CANopen, Ethernet, PROFIBUS, RS232/RS422/RS485
  • Simple mounting
  • Computing power, RAM, mass storage and connection options can be scaled to specifications
输入物料号以获取更多详细信息

您有什么问题吗?

产品支持

联络表格 huizang.png沪公网安备 31019002000664号 沪ICP备10008287号-1