Drives for pumps

In industry, agriculture, building automation and water & wastewater

Pumps are used for a variety of purposes in many areas, such as​

  • Industrial pumps to convey fluids, increase pressure, crush and grind, filter, metering pump systems, eccentric screw pumps, hydraulic pumps or temperature control applications​

  • Pumps in agriculture for irrigation, liquid manure technology and the like​

  • Pumps in water supply and distribution for industrial or municipal water treatment, desalination, swimming-pool technology and the like​

  • Pumps in buildings for circulation, to increase pressure, extinguishing media pumps and sewage pumps​

​Whereas most of these applications were operated directly on the mains in the past, operation with an inverter has increased greatly and will continue to do so in the future. Increasing energy efficiency, greater use of synchronous motors, more precise controllability, though also the possibility of using the application more intelligently (IIoT) are the main drivers.​

What sets our inverters apart

Flexibility

The ideal solution for every environment: whether for the control cabinet or decentralized installation locations (1ph/110V to 3ph/600V), with optional safety technology or with all market-relevant fieldbuses - you decide between price or function optimization.

 

Energy efficiency

Lenze inverters achieve the lowest energy losses in an industry-wide comparison. This improves the overall efficiency, simplifies cooling in the control cabinet and ensures reliable planning in light of constantly rising demands in the Ecodesign Directive.

Compact size

Save costs with the smallest inverters in the series that take up minimal space in the control cabinet: Space saving design with a width of 60 mm | 2.36 in (up to 4 kW | 5.0 hp) and a depth of 130 mm | 5.12 in (up to 11 kW | 15 hp) with zero-clearance mounting.

Easy to use

Our frequency inverters ensure easy handling and greatly reduce installation,commissioning, and service times. Expect:

  • programming without mains power
  • easy menu navigation
  • practical default settings
  • pluggable terminals, and more

Our i-series portfolio from 0.25 to 132 kW (0.33 to 180 hp)

联络表格 huizang.png沪公网安备 31019002000664号 沪ICP备10008287号-1