Vacuum pumps

They generate vacuum, suck off air from surfaces, and convey light bulk material. Rising demands for smart interaction with control systems, precise and service-friendly controllers, and system efficiency have all led to the increasing use of speed-controlled vacuum pumps.

 

Vacuum pumps are often only equipped with a frequency inverter during their final installation. In order to simplify matters and achieve better performance, more and more vacuum pump manufacturers are offering their own modules with integrated inverters.

Typical applications

  • Packaging industry
  • Food industry
  • Plastics industry
  • Electronics and semiconductor manufacturing

Powerful and compact

The i550 protec with 22 kW (30 hp) IP66/NEMA 4X drives this vacuum pump. Thanks to the compact size and light weight 10.1 kg (22.2 lbs), the protec can be easily installed on a mounting frame or decentralized on the wall. The i550 protec is a very attractive solution in this cost-sensitive market segment.

Lenze frequency inverters provide

Highest energy efficiency

  • Lowest energy losses in a market comparison

Cost-effective

  • Series commissioning
  • Service handling

Optimized solutions

in terms of design and costs for all versions

  • Voltages: 1ph/110V to 3ph/600V
  • Outputs: 0.25 to 132 kW (0.33 to 180 hp)
  • All fieldbuses

Same user interfaces

and drive behavior independent of the application

Robust motor control

  • For ASM and PM motors with higher motor frequency (50 to 300 Hz)
  • For a more economical design of the machine

Flexible setpoint specification

  • For independent PID control
  • Various fieldbuses
  • Local manual operation via keypad
  • Potentiometer

 

联络表格 huizang.png沪公网安备 31019002000664号 沪ICP备10008287号-1