Air compressors

The majority of these compressors are operated with an on/off switch without speed control. The demand for more precise processes in production, along with the wish for greater sustainability, have led to more and more systems being controlled by inverters with both asynchronous and synchronous motors.

The overall costs of the system are crucial when it comes to choosing the right drive technology. Costs are reduced if important functionality is already integrated in the device and the handling costs can be kept low.

Typical applications

  • Packaging industry
  • Food industry
  •  Plastics industry

 

Motor- or wall-mounted

The variable speed control of the compressor is carried out via motor-mounted i550 motec – or alternatively for wall mounting.

The integrated IO-Link interface capability (IO-Link sensors can be read directly), the plug-in capability and the easy interaction via smartphone (RFID/WLAN) or USB make its handling much easier.

Lenze frequency inverters provide

Highest energy efficiency

  • Lowest energy loss of the i-series in a market comparison

Robust design

  • Decentralized i550 motec in IP66 design
  • High vibration and shake resistance

More economical design

  • Control of ASM and
    PM motors with higher motor
  • frequency (50 to 300 Hz)

Optional fieldbus interfaces

  • From Modbus RTU to PROFINET
  • Predefined modules for integration
    into the control system

IIoT-ready

  • Inverter as an intelligent sensor
  • ­Transfer of data to the PLC

Optimized for workshops with

  • EMC, harmonics
  • Leakage current

Integrated EMC filter

  • Low leakage current for 30 mA FI
  • Up to 45 kW (60 hp) per configuration

World's first IO-Link solution

  • For integrating inverters via IO-Link master
  • Efficient, simple and cost-effective solution

Cost-effective

  • Series commissioning
  • Service handling
 

 

联络表格 huizang.png沪公网安备 31019002000664号 沪ICP备10008287号-1