Efficient at handling both basic and extensive machine tasks

Energy efficient MH three-phase AC motor (IE2) for constant and variable motion.

  • Power range: 0.75 to 45 kW
  • Torque range: 5.08 to 290 Nm

Suitable for energy efficient mains operation.

Advantages:

  • IE2 energy efficient
  • Four-pole motors in the designs B3, B5 and B14
  • Enclosure IP55
  • Connection options: terminal box, HAN plug and ICN plug
  • Temperature monitoring
  • Modular system to adjust the functions to your application
  • Service and holding brakes
  • Integral fans

您有什么问题吗?

产品支持

联络表格 huizang.png沪公网安备 31019002000664号 沪ICP备10008287号-1