Control speeds with ease

SMD series frequency inverters for controlled motion.

Power range: 0.25 to 22 kW (1.3 to 46 A).

Particularly suitable for: conveyor drives in the field of intralogistics and pump drives

Advantages:

  • Connections: start/stop, analog input, freely programmable digital inputs and outputs (3/1)
  • Quick and easy commissioning
  • Integrated motor overload protection
  • Clearly legible LED display

您有什么问题吗?

产品支持

联络表格 huizang.png沪公网安备 31019002000664号 沪ICP备10008287号-1